Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| NAPL 209 27 | d - Shaft Dia. N/A 1.6875 in | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| NAPL209 28 | d - Shaft Dia. N/A 1.75 in | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| NAPL 209 45MM | d - Shaft Dia. N/A 45 mm | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| NAPL 210 30 | d - Shaft Dia. N/A 1.875 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 210 31 | d - Shaft Dia. N/A 1.9375 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 210 50MM | d - Shaft Dia. N/A 50 mm | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 210 32 | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 211 32 | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 211 | d - Shaft Dia. N/A 55 mm | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 211 35 | d - Shaft Dia. N/A 2.1875 in | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| NAPL 212 36 | d - Shaft Dia. N/A 2.25 in | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 7/16 in240 mm | E - Dimension N/A 7 3/8 in187 mm | B - Dimension N/A 2 1/2 in63 mm | S2 - Dimension N/A 1 in25.4 mm |
| NAPL 212 | d - Shaft Dia. N/A 60 mm | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 7/16 in240 mm | E - Dimension N/A 7 3/8 in187 mm | B - Dimension N/A 2 1/2 in63 mm | S2 - Dimension N/A 1 in25.4 mm |
| NAPL 212 38 | d - Shaft Dia. N/A 2.375 in | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 7/16 in240 mm | E - Dimension N/A 7 3/8 in187 mm | B - Dimension N/A 2 1/2 in63 mm | S2 - Dimension N/A 1 in25.4 mm |
| NAPL 212 39 | d - Shaft Dia. N/A 2.4375 in | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 7/16 in240 mm | E - Dimension N/A 7 3/8 in187 mm | B - Dimension N/A 2 1/2 in63 mm | S2 - Dimension N/A 1 in25.4 mm |
| NAPL 213 40 | d - Shaft Dia. N/A 2.5 in | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 3/4 in248 mm | E - Dimension N/A 7 5/8 in194 mm | B - Dimension N/A 2 3/4 in70 mm | S2 - Dimension N/A 1 1/8 in29 mm |
| NAPL 213 | d - Shaft Dia. N/A 65 mm | H - Dimension N/A 2 11/16 in68.3 mm | A - Dimension N/A 9 3/4 in248 mm | E - Dimension N/A 7 5/8 in194 mm | B - Dimension N/A 2 3/4 in70 mm | S2 - Dimension N/A 1 1/8 in29 mm |
| NAPL 215 47 | d - Shaft Dia. N/A 2.9375 in | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |
| NAPL 215 | d - Shaft Dia. N/A 75 mm | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |
| NAPL 215 48 | d - Shaft Dia. N/A 3 in | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |