Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| CLTB207-35MM | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 108 mm | Total Width N/A 48 mm | Total Height N/A 95 mm | Base Length N/A 108 mm |
| CLTB207-20 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| CLTB207-22 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| CLTB207-23 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| CLTB208-40MM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 117 mm | Total Width N/A 48 mm | Total Height N/A 100 mm | Base Length N/A 117 mm |
| CLTB208-24 | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.63 in | Total Width N/A 1.9 in | Total Height N/A 3.9 in | Base Length N/A 4.63 in |
| CLTB209-45MM | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 127 mm | Total Width N/A 51 mm | Total Height N/A 108 mm | Base Length N/A 127 mm |
| CLTB209-26 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |
| CLTB209-27 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |
| CLTB209-28 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |
| CLTB210-50MM | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 140 mm | Total Width N/A 51 mm | Total Height N/A 117.5 mm | Base Length N/A 140 mm |
| CLTB210-30 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |
| CLTB210-31 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |
| CLTB210-32 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |