Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| UCPA208-40MM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 117 mm | Total Width N/A 54 mm | Total Height N/A 100 mm | Base Length N/A 117 mm |
| UCPA208-24 | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.61 in | Total Width N/A 2.13 in | Total Height N/A 3.93 in | Base Length N/A 4.61 in |
| UCPA209-45MM | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 120 mm | Total Width N/A 54 mm | Total Height N/A 108 mm | Base Length N/A 120 mm |
| UCPA209-26 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.72 in | Total Width N/A 2.13 in | Total Height N/A 4 1/4 in | Base Length N/A 4.72 in |
| UCPA209-27 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.72 in | Total Width N/A 2.13 in | Total Height N/A 4 1/4 in | Base Length N/A 4.72 in |
| UCPA209-28 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.72 in | Total Width N/A 2.13 in | Total Height N/A 4 1/4 in | Base Length N/A 4.72 in |
| UCPA210-50MM | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 130 mm | Total Width N/A 60 mm | Total Height N/A 117 mm | Base Length N/A 130 mm |
| UCPA210-30 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.12 in | Total Width N/A 2.36 in | Total Height N/A 4.61 in | Base Length N/A 5.12 in |
| UCPA210-31 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.12 in | Total Width N/A 2.36 in | Total Height N/A 4.61 in | Base Length N/A 5.12 in |
| UCPA210-32 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.12 in | Total Width N/A 2.36 in | Total Height N/A 4.61 in | Base Length N/A 5.12 in |
| SWG201-12MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 63 mm | Total Width N/A 30 mm | Total Height N/A 57 mm | Base Length N/A 63 mm |
| SWG202-15MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 63 mm | Total Width N/A 30 mm | Total Height N/A 57 mm | Base Length N/A 63 mm |
| SWG203-17MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 63 mm | Total Width N/A 30 mm | Total Height N/A 57 mm | Base Length N/A 63 mm |
| SWG201-8 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.48 in | Total Width N/A 1.18 in | Total Height N/A 2.24 in | Base Length N/A 2.48 in |
| SWG202-10 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.48 in | Total Width N/A 1.18 in | Total Height N/A 2.24 in | Base Length N/A 2.48 in |
| SWG203-11 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.48 in | Total Width N/A 1.18 in | Total Height N/A 2.24 in | Base Length N/A 2.48 in |
| SWG204-20AMM | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 65 mm | Total Width N/A 32 mm | Total Height N/A 64 mm | Base Length N/A 65 mm |
| SWG204-12A | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.56 in | Total Width N/A 1.26 in | Total Height N/A 2.52 in | Base Length N/A 2.56 in |
| SWG205-25AMM | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 70 mm | Total Width N/A 36 mm | Total Height N/A 69 mm | Base Length N/A 70 mm |
| SWG205-14A | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.76 in | Total Width N/A 1.42 in | Total Height N/A 2.72 in | Base Length N/A 2.76 in |
| SWG205-15A | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.76 in | Total Width N/A 1.42 in | Total Height N/A 2.72 in | Base Length N/A 2.76 in |
| SWG205-16A | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.76 in | Total Width N/A 1.42 in | Total Height N/A 2.72 in | Base Length N/A 2.76 in |
| SWG206-30AMM | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 98 mm | Total Width N/A 40 mm | Total Height N/A 82 mm | Base Length N/A 98 mm |
| SWG206-18A | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.86 in | Total Width N/A 1.57 in | Total Height N/A 3.23 in | Base Length N/A 3.86 in |
| SWG206-19A | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.86 in | Total Width N/A 1.57 in | Total Height N/A 3.23 in | Base Length N/A 3.86 in |