Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| TB209-28U | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |
| TB210-50UMM | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 140 mm | Total Width N/A 51 mm | Total Height N/A 117.5 mm | Base Length N/A 140 mm |
| TB210-30U | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |
| TB210-31U | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |
| TB210-32U | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5.51 in | Total Width N/A 2.01 in | Total Height N/A 4.63 in | Base Length N/A 5.51 in |
| UCPA201-12MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 74 mm | Total Width N/A 38 mm | Total Height N/A 62 mm | Base Length N/A 74 mm |
| UCPA202-15MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 74 mm | Total Width N/A 38 mm | Total Height N/A 62 mm | Base Length N/A 74 mm |
| UCPA203-17MM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 74 mm | Total Width N/A 38 mm | Total Height N/A 62 mm | Base Length N/A 74 mm |
| UCPA201-8 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.91 in | Total Width N/A 1 1/2 in | Total Height N/A 2.44 in | Base Length N/A 2.91 in |
| UCPA202-10 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.91 in | Total Width N/A 1 1/2 in | Total Height N/A 2.44 in | Base Length N/A 2.91 in |
| UCPA203-11 | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.91 in | Total Width N/A 1 1/2 in | Total Height N/A 2.44 in | Base Length N/A 2.91 in |
| UCPA204-20MM | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 74 mm | Total Width N/A 38 mm | Total Height N/A 62 mm | Base Length N/A 74 mm |
| UCPA204-12 | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.91 in | Total Width N/A 1 1/2 in | Total Height N/A 2.44 in | Base Length N/A 2.91 in |
| UCPA205-25MM | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 80 mm | Total Width N/A 38 mm | Total Height N/A 72 mm | Base Length N/A 80 mm |
| UCPA205-14 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.15 in | Total Width N/A 1 1/2 in | Total Height N/A 2.83 in | Base Length N/A 3.15 in |
| UCPA205-15 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.15 in | Total Width N/A 1 1/2 in | Total Height N/A 2.83 in | Base Length N/A 3.15 in |
| UCPA205-16 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.15 in | Total Width N/A 1 1/2 in | Total Height N/A 2.83 in | Base Length N/A 3.15 in |
| UCPA206-30MM | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 94 mm | Total Width N/A 48 mm | Total Height N/A 84 mm | Base Length N/A 94 mm |
| UCPA206-18 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.70 in | Total Width N/A 1.9 in | Total Height N/A 3.31 in | Base Length N/A 3.70 in |
| UCPA206-19 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.70 in | Total Width N/A 1.9 in | Total Height N/A 3.31 in | Base Length N/A 3.70 in |
| UCPA206-20 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 3.70 in | Total Width N/A 1.9 in | Total Height N/A 3.31 in | Base Length N/A 3.70 in |
| UCPA207-35MM | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 110 mm | Total Width N/A 48 mm | Total Height N/A 95 mm | Base Length N/A 110 mm |
| UCPA207-20 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.33 in | Total Width N/A 1.9 in | Total Height N/A 3.74 in | Base Length N/A 4.33 in |
| UCPA207-22 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.33 in | Total Width N/A 1.9 in | Total Height N/A 3.74 in | Base Length N/A 4.33 in |
| UCPA207-23 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.33 in | Total Width N/A 1.9 in | Total Height N/A 3.74 in | Base Length N/A 4.33 in |