Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| TB201-12UMM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 73 mm | Total Width N/A 38 mm | Total Height N/A 65 mm | Base Length N/A 73 mm |
| TB202-15UMM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 73 mm | Total Width N/A 38 mm | Total Height N/A 65 mm | Base Length N/A 73 mm |
| TB203-17UMM | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 73 mm | Total Width N/A 38 mm | Total Height N/A 65 mm | Base Length N/A 73 mm |
| TB201-8U | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.87 in | Total Width N/A 1 1/2 in | Total Height N/A 2.56 in | Base Length N/A 2.87 in |
| TB202-10U | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.87 in | Total Width N/A 1 1/2 in | Total Height N/A 2.56 in | Base Length N/A 2.87 in |
| TB203-11U | N/A 8800 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.87 in | Total Width N/A 1 1/2 in | Total Height N/A 2.56 in | Base Length N/A 2.87 in |
| TB204-20UMM | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 73 mm | Total Width N/A 38 mm | Total Height N/A 65 mm | Base Length N/A 73 mm |
| TB204-12U | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.87 in | Total Width N/A 1 1/2 in | Total Height N/A 2.56 in | Base Length N/A 2.87 in |
| TB205-25UMM | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 76 mm | Total Width N/A 38 mm | Total Height N/A 71 mm | Base Length N/A 76 mm |
| TB205-14U | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.99 in | Total Width N/A 1 1/2 in | Total Height N/A 2.8 in | Base Length N/A 2.99 in |
| TB205-15U | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.99 in | Total Width N/A 1 1/2 in | Total Height N/A 2.8 in | Base Length N/A 2.99 in |
| TB205-16U | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 2.99 in | Total Width N/A 1 1/2 in | Total Height N/A 2.8 in | Base Length N/A 2.99 in |
| TB206-30UMM | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 102 mm | Total Width N/A 38 mm | Total Height N/A 87 mm | Base Length N/A 102 mm |
| TB206-18U | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.02 in | Total Width N/A 1 1/2 in | Total Height N/A 3.42 in | Base Length N/A 4.02 in |
| TB206-19U | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.02 in | Total Width N/A 1 1/2 in | Total Height N/A 3.42 in | Base Length N/A 4.02 in |
| TB206-20U | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.02 in | Total Width N/A 1 1/2 in | Total Height N/A 3.42 in | Base Length N/A 4.02 in |
| TB207-35UMM | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 108 mm | Total Width N/A 48 mm | Total Height N/A 95 mm | Base Length N/A 108 mm |
| TB207-20U | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| TB207-22U | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| TB207-23U | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.25 in | Total Width N/A 1.9 in | Total Height N/A 3.7 in | Base Length N/A 4 1/4 in |
| TB208-40UMM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 117 mm | Total Width N/A 48 mm | Total Height N/A 100 mm | Base Length N/A 117 mm |
| TB208-24U | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 4.63 in | Total Width N/A 1.9 in | Total Height N/A 3.9 in | Base Length N/A 4.63 in |
| TB209-45UMM | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 127 mm | Total Width N/A 51 mm | Total Height N/A 108 mm | Base Length N/A 127 mm |
| TB209-26U | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |
| TB209-27U | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | Total Length N/A 5 in | Total Width N/A 2.01 in | Total Height N/A 4.2 in | Base Length N/A 5 in |