Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SDAF 3156 K x 9-15/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3156 K x 10 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3156 K x 10-7/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3156 K x 10-1/2 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3160 K x 10-15/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3160 K x 11 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3164 K x 11-7/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.25 in | Foot Height N/A | Housing Height N/A |
| SDAF 3164 K x 11-1/2 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.25 in | Foot Height N/A | Housing Height N/A |
| SDAF 3164 K x 11-15/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.25 in | Foot Height N/A | Housing Height N/A |
| SDAF 3164 K x 12 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.25 in | Foot Height N/A | Housing Height N/A |
| SDAF 3168 K x 12-7/16 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3168 K x 12-1/2 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3172 K x 12-15/16 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3172 K x 13 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3172 K x 13-7/16 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3172 K x 13-1/2 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3176 K x 13-15/16 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3176 K x 14 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3180 K x 14-15/16 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3180 K x 15 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
| SDAF 3184 K x 15-3/4 | N/A 17 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3188 K x 16-1/2 | N/A 17 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3192 K x 17 | N/A 18 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.8125 in | Foot Height N/A | Housing Height N/A |
| SDAF 3196 K x 18 | N/A 18 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.8125 in | Foot Height N/A | Housing Height N/A |
| SDAF 31/500 K x 18-1/2 | N/A 18 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.875 in | Foot Height N/A | Housing Height N/A |