Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SDAF 22336 | N/A 8.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22338 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22340 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF024 K x 4-3/16 | N/A 4.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF026 K x 4-7/16 | N/A 4.937 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF028 K x 4-15/16 | N/A 5.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF030 K x 5-3/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF032 K x 5-7/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF034 K x 5-15/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF036 K x 6-7/16 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF038 K x 6-15/16 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF040 K x 7-3/16 | N/A 7.062 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF044 K x 7-15/16 | N/A 7.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF048 K x 8-7/16 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF048 K x 8-1/2 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF048 K x 8-15/16 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF048 K x 9 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF052 K x 9-7/16 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF052 K x 9-1/2 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF056 K x 9-15/16 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF056 K x 10 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF056 K x 10-7/16 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SAF056 K x 10-1/2 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 3060 K x 10-15/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |
| SDAF 3060 K x 11 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.875 in | Foot Height N/A | Housing Height N/A |