Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SDAF 22638 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A | Housing Height N/A |
| SDAF 22640 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A | Housing Height N/A |
| SDAF 22220 | N/A 4.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22222 | N/A 4.937 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22224 | N/A 5.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22226 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22228 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22230 | N/A 6.312 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22232 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22234 | N/A 7.062 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22236 | N/A 7.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22238 | N/A 7.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22240 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22244 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22316 | N/A 4.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22317 | N/A 4.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22318 | N/A 4.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22320 | N/A 5.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22322 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22324 | N/A 6.312 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22326 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22328 | N/A 7.437 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22330 | N/A 7.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22332 | N/A 7.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |
| SDAF 22334 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A | Housing Height N/A |