Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAF 636 | N/A 31.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.4375 in | Foot Height N/A 3.5 in | Housing Height N/A 17.75 in |
| SAF 638 | N/A 32.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A 3.75 in | Housing Height N/A 18.63 in |
| SAF 640 | N/A 34.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A 4 in | Housing Height N/A 20 in |
| SAF 216 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| FSAF 216 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| SAF 217 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| FSAF 217 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| SAF 218 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| FSAF 218 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| SAF 220 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| FSAF 220 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| SAF 222 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2 in | Housing Height N/A 9.63 in |
| SAF 224 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.13 in | Housing Height N/A 10.25 in |
| SAF 226 | N/A 18.38 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.38 in | Housing Height N/A 11.5 in |
| SAF 228 | N/A 20.13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.38 in | Housing Height N/A 11.75 in |
| SAF 230 | N/A 21.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.5 in | Housing Height N/A 12.5 in |
| SAF 232 | N/A 22 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.63 in | Housing Height N/A 13.31 in |
| SAF 234 | N/A 24.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 2.75 in | Housing Height N/A 14.19 in |
| SAF 236 | N/A 26.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 3 in | Housing Height N/A 14.88 in |
| SAF 238 | N/A 28 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 3.13 in | Housing Height N/A 15.69 in |
| SAF 240 | N/A 29.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 3.38 in | Housing Height N/A 16.5 in |
| SAF 244 | N/A 32.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 3.75 in | Housing Height N/A 18.63 in |
| SAF 308 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1 in | Housing Height N/A 4.81 in |
| SAF 309 | N/A 9.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1 in | Housing Height N/A 5.31 in |
| SAF 310 | N/A 10.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A | Foot Height N/A 1.13 in | Housing Height N/A 5.81 in |