Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAFS026 K x 4-7/16 | N/A 4.937 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS028 K x 4-15/16 | N/A 5.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS030 K x 5-3/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.1875 in | Foot Height N/A | Housing Height N/A |
| SAFS032 K x 5-7/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS034 K x 5-15/16 | N/A 6 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS036 K x 6-7/16 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS038 K x 6-15/16 | N/A 6.687 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS040 K x 7-3/16 | N/A 7.062 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A | Housing Height N/A |
| SAFS044 K x 7-15/16 | N/A 7.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS048 K x 8-7/16 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 8.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS048 K x 8-1/2 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 8.5 in | Foot Height N/A | Housing Height N/A |
| SAFS048 K x 8-15/16 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 8.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS048 K x 9 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 9 in | Foot Height N/A | Housing Height N/A |
| SAFS052 K x 9-7/16 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 9.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS052 K x 9-1/2 | N/A 9.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 9.5 in | Foot Height N/A | Housing Height N/A |
| SAFS056 K x 9-15/16 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 9.9375 in | Foot Height N/A | Housing Height N/A |
| SAFS056 K x 10 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 10 in | Foot Height N/A | Housing Height N/A |
| SAFS056 K x 10-7/16 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 10.4375 in | Foot Height N/A | Housing Height N/A |
| SAFS056 K x 10-1/2 | N/A 9.875 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 10.5 in | Foot Height N/A | Housing Height N/A |