Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAF 536 | N/A 26.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.4375 in | Foot Height N/A 3 in | Housing Height N/A 14.88 in |
| SAF 538 | N/A 28 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A 3.13 in | Housing Height N/A 15.69 in |
| SAF 540 | N/A 29.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A 3.38 in | Housing Height N/A 16.5 in |
| SAF 544 | N/A 32.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.9375 in | Foot Height N/A 3.75 in | Housing Height N/A 18.63 in |
| SAF 609 | N/A 9.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.4375 in | Foot Height N/A 1 in | Housing Height N/A 5.31 in |
| SAF 610 | N/A 10.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.6875 in | Foot Height N/A 1.13 in | Housing Height N/A 5.81 in |
| SAF 611 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.9375 in | Foot Height N/A 1.19 in | Housing Height N/A 6.19 in |
| FSAF 611 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.9375 in | Foot Height N/A 1.19 in | Housing Height N/A 6.19 in |
| SAF 613 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1.25 in | Housing Height N/A 6.94 in |
| FSAF 613 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1.25 in | Housing Height N/A 6.94 in |
| SAF 615 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.31 in | Housing Height N/A 7.81 in |
| FSAF 615 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.31 in | Housing Height N/A 7.81 in |
| SAF 616 | N/A 14.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.31 in | Housing Height N/A 8.25 in |
| FSAF 616 | N/A 14.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.31 in | Housing Height N/A 8.25 in |
| SAF 617 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| FSAF 617 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| SAF 618 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 2 in | Housing Height N/A 9.19 in |
| SAF 620 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 2.13 in | Housing Height N/A 10.25 in |
| SAF 622 | N/A 18.38 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.9375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.5 in |
| SAF 624 | N/A 21.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.1875 in | Foot Height N/A 2.5 in | Housing Height N/A 12.5 in |
| SAF 626 | N/A 22 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.4375 in | Foot Height N/A 2.63 in | Housing Height N/A 13.31 in |
| SAF 628 | N/A 24.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.9375 in | Foot Height N/A 2.75 in | Housing Height N/A 14.19 in |
| SAF 630 | N/A 26.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.1875 in | Foot Height N/A 3 in | Housing Height N/A 14.88 in |
| SAF 632 | N/A 28 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.4375 in | Foot Height N/A 3.13 in | Housing Height N/A 15.69 in |
| SAF 634 | N/A 29.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.9375 in | Foot Height N/A 3.38 in | Housing Height N/A 16.5 in |