Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAFS 511 | N/A 9.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.9375 in | Foot Height N/A 0.94 in | Housing Height N/A 5.25 in |
| SAFS 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| FSAFS 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| SAFS 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| FSAFS 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| SAFS 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| FSAFS 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| SSAFS 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| FSAFS 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| SAFS 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| FSAFS 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| SAFS 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| FSAFS 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| SAFS 522 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.9375 in | Foot Height N/A 2 in | Housing Height N/A 9.63 in |
| SAFS 524 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.1875 in | Foot Height N/A 2.13 in | Housing Height N/A 10.25 in |
| SAFS 526 | N/A 18.38 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.4375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.5 in |
| SAFS 528 | N/A 20.13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.9375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.75 in |
| SAFS 530 | N/A 21.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.1875 in | Foot Height N/A 2.5 in | Housing Height N/A 12.5 in |
| SAFS 532 | N/A 22 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.4375 in | Foot Height N/A 2.63 in | Housing Height N/A 13.31 in |
| SAFS 534 | N/A 24.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.9375 in | Foot Height N/A 2.75 in | Housing Height N/A 14.19 in |
| SAFS 536 | N/A 26.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.4375 in | Foot Height N/A 3 in | Housing Height N/A 14.88 in |
| SAFS 538 | N/A 28 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A 3.13 in | Housing Height N/A 15.69 in |
| SAFS 540 | N/A 29.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A 3.38 in | Housing Height N/A 16.5 in |
| SAFS 544 | N/A 32.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.9375 in | Foot Height N/A 3.75 in | Housing Height N/A 18.63 in |
| SAFS024 K x 4-3/16 | N/A 4.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.1875 in | Foot Height N/A | Housing Height N/A |