Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAFD 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| FSAFD 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| SAFD 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| FSAFD 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| SAFD 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| FSAFD 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| SAFD 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| FSAFD 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| SAFD 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| FSAFD 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| SAFD 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| FSAFD 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| SAFD 522 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.9375 in | Foot Height N/A 2 in | Housing Height N/A 9.63 in |
| SAFD 524 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.1875 in | Foot Height N/A 2.13 in | Housing Height N/A 10.25 in |
| SAFD 526 | N/A 18.38 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.4375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.5 in |
| SAFD 528 | N/A 20.13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.9375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.75 in |
| SAFD 530 | N/A 21.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.1875 in | Foot Height N/A 2.5 in | Housing Height N/A 12.5 in |
| SAFD 532 | N/A 22 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.4375 in | Foot Height N/A 2.63 in | Housing Height N/A 13.31 in |
| SAFD 534 | N/A 24.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.9375 in | Foot Height N/A 2.75 in | Housing Height N/A 14.19 in |
| SAFD 536 | N/A 26.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.4375 in | Foot Height N/A 3 in | Housing Height N/A 14.88 in |
| SAFD 538 | N/A 28 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 6.9375 in | Foot Height N/A 3.13 in | Housing Height N/A 15.69 in |
| SAFD 540 | N/A 29.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.1875 in | Foot Height N/A 3.38 in | Housing Height N/A 16.5 in |
| SAFD 544 | N/A 32.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 7.9375 in | Foot Height N/A 3.75 in | Housing Height N/A 18.63 in |
| SAFS 509 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.4375 in | Foot Height N/A 0.81 in | Housing Height N/A 4.38 in |
| SAFS 510 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.6875 in | Foot Height N/A 0.94 in | Housing Height N/A 4.75 in |