Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| S3048K | N/A 720 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 75 mm | Housing Height N/A 495 mm |
| S3052K | N/A 820 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 52 mm | Foot Height N/A 80 mm | Housing Height N/A 547 mm |
| S3056K | N/A 860 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 52 mm | Foot Height N/A 80 mm | Housing Height N/A 567 mm |
| SD 3134TS | N/A 510 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 70 mm | Housing Height N/A 335 mm |
| SD 3136TS | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 75 mm | Housing Height N/A 355 mm |
| SD 3138TS | N/A 560 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 80 mm | Housing Height N/A 375 mm |
| SD 3140TS | N/A 610 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 85 mm | Housing Height N/A 410 mm |
| SD 3144TS | N/A 640 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 90 mm | Housing Height N/A 435 mm |
| SD 3148TS | N/A 700 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 95 mm | Housing Height N/A 475 mm |
| SD 3152TS | N/A 770 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 100 mm | Housing Height N/A 515 mm |
| SD 3156TS | N/A 790 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 105 mm | Housing Height N/A 550 mm |
| SD 3160TS | N/A 830 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 110 mm | Housing Height N/A 590 mm |
| SD 3164TS | N/A 880 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 115 mm | Housing Height N/A 630 mm |
| SD 3168 NTS | N/A 950 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 120 mm | Housing Height N/A 675 mm |
| SD 3172 NTS | N/A 1000 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 120 mm | Housing Height N/A 695 mm |
| SD 3176 NTS | N/A 1040 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 120 mm | Housing Height N/A 715 mm |
| SD 3180 NTS | N/A 1120 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 50 mm | Foot Height N/A 125 mm | Housing Height N/A 755 mm |
| SD 3184 NTS | N/A 1170 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 50 mm | Foot Height N/A 130 mm | Housing Height N/A 810 mm |
| SD 3168TS | N/A 965 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 54 mm | Foot Height N/A 120 mm | Housing Height N/A 670 mm |
| SD 3172TS | N/A 1040 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 60 mm | Foot Height N/A 130 mm | Housing Height N/A 720 mm |
| SD 3176TS | N/A 1120 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 68 mm | Foot Height N/A 135 mm | Housing Height N/A 950 mm |
| SD 3180TS | N/A 1245 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 76 mm | Foot Height N/A 140 mm | Housing Height N/A 790 mm |
| HFO 217 | N/A 330 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 | Bore Size N/A 5 mm | Foot Height N/A 35 mm | Housing Height N/A 230 mm |
| HFO 218 | N/A 360 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 | Bore Size N/A 5 mm | Foot Height N/A 45 mm | Housing Height N/A 245 mm |
| HFO 219 | N/A 360 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 | Bore Size N/A 5 mm | Foot Height N/A 40 mm | Housing Height N/A 255 mm |