Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SN312 | N/A 280 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 154 mm |
| SN313 | N/A 315 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 175 mm |
| SN314 | N/A 320 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 185 mm |
| SN315 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 192 mm |
| SN316 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 209 mm |
| SN317 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 215 mm |
| SN318 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 220 mm |
| SN319 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 239 mm |
| SN320 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 271 mm |
| SN322 | N/A 450 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 50 mm | Housing Height N/A 295 mm |
| SN324 | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 320 mm |
| SN326 | N/A 550 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 340 mm |
| SN328 | N/A 620 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 65 mm | Housing Height N/A 367 mm |
| SN330 | N/A 650 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 65 mm | Housing Height N/A 385 mm |
| SN332 | N/A 680 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 70 mm | Housing Height N/A 405 mm |
| S3024K | N/A 390 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 30 mm | Foot Height N/A 40 mm | Housing Height N/A 215 mm |
| S3026K | N/A 420 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 30 mm | Foot Height N/A 45 mm | Housing Height N/A 239 mm |
| S3028K | N/A 420 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 30 mm | Foot Height N/A 45 mm | Housing Height N/A 259 mm |
| S3030K | N/A 460 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 30 mm | Foot Height N/A 45 mm | Housing Height N/A 278 mm |
| S3032K | N/A 470 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 30 mm | Foot Height N/A 50 mm | Housing Height N/A 288 mm |
| S3034K | N/A 540 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 36 mm | Foot Height N/A 55 mm | Housing Height N/A 365 mm |
| S3036K | N/A 560 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 36 mm | Foot Height N/A 55 mm | Housing Height N/A 385 mm |
| S3038K | N/A 560 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 36 mm | Foot Height N/A 55 mm | Housing Height N/A 405 mm |
| S3040K | N/A 615 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 36 mm | Foot Height N/A 60 mm | Housing Height N/A 425 mm |
| S3044K | N/A 690 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 70 mm | Housing Height N/A 460 mm |