Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SN 605 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 71 mm |
| SN 606 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 92 mm |
| SN 607 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 106 mm |
| SN 608 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 112 mm |
| SN 609 | N/A 225 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 28 mm | Housing Height N/A 127 mm |
| SN 610 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 133 mm |
| SN 611 | N/A 275 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 148 mm |
| SN 612 | N/A 280 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 154 mm |
| SN 613 | N/A 315 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 175 mm |
| SN 615 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 192 mm |
| SN 616 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 209 mm |
| SN 617 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 215 mm |
| SN 618 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 220 mm |
| SN 619 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 239 mm |
| SN 620 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 271 mm |
| SN 622 | N/A 450 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 50 mm | Housing Height N/A 295 mm |
| SN 624 | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 320 mm |
| SN 626 | N/A 550 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 340 mm |
| SN 628 | N/A 620 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 65 mm | Housing Height N/A 367 mm |
| SN 630 | N/A 650 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 65 mm | Housing Height N/A 385 mm |
| SN 632 | N/A 680 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 70 mm | Housing Height N/A 405 mm |
| SN 205 | N/A 165 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 19 mm | Housing Height N/A 71 mm |
| SN 206 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 87 mm |
| SN 207 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 13 mm | Foot Height N/A 22 mm | Housing Height N/A 92 mm |
| SN 208 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 106 mm |