Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SNG526 | N/A 445 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 50 mm | Housing Height N/A 290 mm |
| SNG528 | N/A 500 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 50 mm | Housing Height N/A 302 mm |
| SNG530 | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 60 mm | Housing Height N/A 323 mm |
| SNG532 | N/A 550 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 42 mm | Foot Height N/A 60 mm | Housing Height N/A 344 mm |
| SN 505 | N/A 165 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 19 mm | Housing Height N/A 71 mm |
| SN 506 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 22 mm | Housing Height N/A 87 mm |
| SN 507 | N/A 185 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 22 mm | Housing Height N/A 92 mm |
| SN 508 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 106 mm |
| SN 509 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 109 mm |
| SN 510 | N/A 205 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 15 mm | Foot Height N/A 25 mm | Housing Height N/A 112 mm |
| SN 511 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 28 mm | Housing Height N/A 127 mm |
| SN 512 | N/A 255 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 133 mm |
| SN 513 | N/A 275 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 148 mm |
| SN 515 | N/A 280 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 18 mm | Foot Height N/A 30 mm | Housing Height N/A 154 mm |
| SN 516 | N/A 315 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 175 mm |
| SN 517 | N/A 320 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 32 mm | Housing Height N/A 181 mm |
| SN 518 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 192 mm |
| SN 519 | N/A 345 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 22 mm | Foot Height N/A 35 mm | Housing Height N/A 209 mm |
| SN 520 | N/A 380 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 40 mm | Housing Height N/A 215 mm |
| SN 522 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 239 mm |
| SN 524 | N/A 410 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 26 mm | Foot Height N/A 45 mm | Housing Height N/A 271 mm |
| SN 526 | N/A 445 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 28 mm | Foot Height N/A 50 mm | Housing Height N/A 290 mm |
| SN 528 | N/A 500 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 50 mm | Housing Height N/A 302 mm |
| SN 530 | N/A 530 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 323 mm |
| SN 532 | N/A 550 mm Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 35 mm | Foot Height N/A 60 mm | Housing Height N/A 344 mm |