Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAF 505 | N/A 6.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 0.75 in | Foot Height N/A 0.69 in | Housing Height N/A 2.94 in |
| SAF 506 | N/A 7.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 0.9375 in | Foot Height N/A 0.69 in | Housing Height N/A 3.38 in |
| SAF 507 | N/A 7.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.1875 in | Foot Height N/A 0.81 in | Housing Height N/A 3.81 in |
| SAF 509 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.4375 in | Foot Height N/A 0.81 in | Housing Height N/A 4.38 in |
| SAF 510 | N/A 8.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.6875 in | Foot Height N/A 0.94 in | Housing Height N/A 4.75 in |
| SAF 511 | N/A 9.63 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.9375 in | Foot Height N/A 0.94 in | Housing Height N/A 5.25 in |
| SAF 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| FSAF 513 | N/A 11 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.1875 in | Foot Height N/A 1 in | Housing Height N/A 5.94 in |
| SAF 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| FSAF 515 | N/A 11.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.4375 in | Foot Height N/A 1.13 in | Housing Height N/A 6.38 in |
| SAF 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| FSAF 516 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.6875 in | Foot Height N/A 1.19 in | Housing Height N/A 6.88 in |
| SAF 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| FSAF 517 | N/A 13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.9375 in | Foot Height N/A 1.25 in | Housing Height N/A 7.31 in |
| SAF 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| FSAF 518 | N/A 13.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.1875 in | Foot Height N/A 1.31 in | Housing Height N/A 7.75 in |
| SAF 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| FSAF 520 | N/A 15.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.4375 in | Foot Height N/A 1.75 in | Housing Height N/A 8.75 in |
| SAF 522 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.9375 in | Foot Height N/A 2 in | Housing Height N/A 9.63 in |
| SAF 524 | N/A 16.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.1875 in | Foot Height N/A 2.13 in | Housing Height N/A 10.25 in |
| SAF 526 | N/A 18.38 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.4375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.5 in |
| SAF 528 | N/A 20.13 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 4.9375 in | Foot Height N/A 2.38 in | Housing Height N/A 11.75 in |
| SAF 530 | N/A 21.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.1875 in | Foot Height N/A 2.5 in | Housing Height N/A 12.5 in |
| SAF 532 | N/A 22 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.4375 in | Foot Height N/A 2.63 in | Housing Height N/A 13.31 in |
| SAF 534 | N/A 24.75 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 5.9375 in | Foot Height N/A 2.75 in | Housing Height N/A 14.19 in |