Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H306 x 1 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 31 mm | Shaft Size N/A 1 in | Dimension c N/A 8 mm |
| H307 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 30 mm | Dimension c N/A 9 mm |
| H307 x 1-3/16 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 1.1875 in | Dimension c N/A 9 mm |
| H307 x 1-1/8 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 1.125 in | Dimension c N/A 9 mm |
| H307 x 1-1/4 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 1.25 in | Dimension c N/A 9 mm |
| H308 | N/A 36 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 36 mm | Shaft Size N/A 35 mm | Dimension c N/A 10 mm |
| H308 x 1-1/4 | N/A 36 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 36 mm | Shaft Size N/A 1.25 in | Dimension c N/A 10 mm |
| H309 | N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 39 mm | Shaft Size N/A 40 mm | Dimension c N/A 11 mm |
| H309 x 1-7/16 | N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 39 mm | Shaft Size N/A 1.4375 in | Dimension c N/A 11 mm |
| H309 x 1-1/2 | N/A 39 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 39 mm | Shaft Size N/A 1.5 in | Dimension c N/A 11 mm |
| H310 | N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 42 mm | Shaft Size N/A 45 mm | Dimension c N/A 12 mm |
| H310 x 1-11/16 | N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 42 mm | Shaft Size N/A 1.6875 in | Dimension c N/A 12 mm |
| H310 x 1-3/4 | N/A 42 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 42 mm | Shaft Size N/A 1.75 in | Dimension c N/A 12 mm |
| H311 | N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 45 mm | Shaft Size N/A 50 mm | Dimension c N/A 12 mm |
| H311 x 1-15/16 | N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 45 mm | Shaft Size N/A 1.9375 in | Dimension c N/A 12 mm |
| H311 x 2 | N/A 45 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 45 mm | Shaft Size N/A 2 in | Dimension c N/A 12 mm |
| H312 | N/A 47 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 47 mm | Shaft Size N/A 55 mm | Dimension c N/A 13 mm |
| H312 x 2-1/8 | N/A 47 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 47 mm | Shaft Size N/A 2.125 in | Dimension c N/A 13 mm |
| H313 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 60 mm | Dimension c N/A 14 mm |
| H313 x 2-3/16 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 2.1875 in | Dimension c N/A 14 mm |
| H313 x 2-1/4 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 2.25 in | Dimension c N/A 14 mm |
| H314 | N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 52 mm | Shaft Size N/A 60 mm | Dimension c N/A 14 mm |
| H314 x 2-5/16 | N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 52 mm | Shaft Size N/A 2.3125 in | Dimension c N/A 14 mm |
| H315 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 55 mm | Shaft Size N/A 65 mm | Dimension c N/A 15 mm |
| H315 x 2-7/16 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 55 mm | Shaft Size N/A 2.4375 in | Dimension c N/A 15 mm |