Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H3030 x 5-3/16 | N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 87 mm | Shaft Size N/A 5.1875 in | Dimension c N/A 26 mm |
| H3030 x 5 1/4 | N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 87 mm | Shaft Size N/A 5.25 in | Dimension c N/A 26 mm |
| H3032 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 93 mm | Shaft Size N/A 140 mm | Dimension c N/A 27.5 mm |
| H3032 x 5-7/16 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 93 mm | Shaft Size N/A 5.4375 in | Dimension c N/A 27.5 mm |
| H3032 x 5-1/2 | N/A 93 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 93 mm | Shaft Size N/A 5.5 in | Dimension c N/A 27.5 mm |
| H3034 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 101 mm | Shaft Size N/A 150 mm | Dimension c N/A 28.5 mm |
| H3034 x 5-15/16 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 101 mm | Shaft Size N/A 5.9375 in | Dimension c N/A 28.5 mm |
| H3034 x 6 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 101 mm | Shaft Size N/A 6 in | Dimension c N/A 28.5 mm |
| H3036 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 109 mm | Shaft Size N/A 160 mm | Dimension c N/A 29.5 mm |
| H3036 x 6-7/16 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 109 mm | Shaft Size N/A 6.4375 in | Dimension c N/A 29.5 mm |
| H3036 x 6-1/2 | N/A 109 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 109 mm | Shaft Size N/A 6.5 in | Dimension c N/A 29.5 mm |
| H3038 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 170 mm | Dimension c N/A 30.5 mm |
| H3038 x 6-15/16 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 6.9375 in | Dimension c N/A 30.5 mm |
| H3038 x 7 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 7 in | Dimension c N/A 30.5 mm |
| H3040 | N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 120 mm | Shaft Size N/A 180 mm | Dimension c N/A 31.5 mm |
| H3040 x 7-3/16 | N/A 120 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 120 mm | Shaft Size N/A 7.1875 in | Dimension c N/A 31.5 mm |
| H3044 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 200 mm | Dimension c N/A 30 mm |
| H3044 x 7-15/16 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 7.9375 in | Dimension c N/A 30 mm |
| H3044 x 8 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 8 in | Dimension c N/A 30 mm |
| H304 | N/A 28 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 28 mm | Shaft Size N/A 17 mm | Dimension c N/A 7 mm |
| H305 | N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 29 mm | Shaft Size N/A 20 mm | Dimension c N/A 8 mm |
| H305 x 3/4 | N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 29 mm | Shaft Size N/A 0.75 in | Dimension c N/A 8 mm |
| H305 x 11/16 | N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 29 mm | Shaft Size N/A 0.6875 in | Dimension c N/A 8 mm |
| H306 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 31 mm | Shaft Size N/A 25 mm | Dimension c N/A 8 mm |
| H306 x 15/16 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 31 mm | Shaft Size N/A 0.9375 in | Dimension c N/A 8 mm |