Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H205 x 3/4 | N/A 26 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 26 mm | Shaft Size N/A 0.75 in | Dimension c N/A 8 mm |
| H206 | N/A 27 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 27 mm | Shaft Size N/A 25 mm | Dimension c N/A 8 mm |
| H206 x 1 | N/A 27 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 27 mm | Shaft Size N/A 1 in | Dimension c N/A 8 mm |
| H207 | N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 29 mm | Shaft Size N/A 30 mm | Dimension c N/A 9 mm |
| H207 x 1-3/16 | N/A 29 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 29 mm | Shaft Size N/A 1.1875 in | Dimension c N/A 9 mm |
| H208 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 31 mm | Shaft Size N/A 35 mm | Dimension c N/A 10 mm |
| H208 x 1-1/4 | N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 31 mm | Shaft Size N/A 1.25 in | Dimension c N/A 10 mm |
| H209 | N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 33 mm | Shaft Size N/A 40 mm | Dimension c N/A 11 mm |
| H209 x 1-7/16 | N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 33 mm | Shaft Size N/A 1.4375 in | Dimension c N/A 11 mm |
| H209 x 1-1/2 | N/A 33 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 33 mm | Shaft Size N/A 1.5 in | Dimension c N/A 11 mm |
| H210 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 45 mm | Dimension c N/A 12 mm |
| H210 x 1-11/16 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 1.6875 in | Dimension c N/A 12 mm |
| H210 x 1-3/4 | N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 35 mm | Shaft Size N/A 1.75 in | Dimension c N/A 12 mm |
| H211 | N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 37 mm | Shaft Size N/A 50 mm | Dimension c N/A 12 mm |
| H211 x 1-15/16 | N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 37 mm | Shaft Size N/A 1.9375 in | Dimension c N/A 12 mm |
| H211 x 2 | N/A 37 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 37 mm | Shaft Size N/A 2 in | Dimension c N/A 12 mm |
| H212 | N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 38 mm | Shaft Size N/A 55 mm | Dimension c N/A 13 mm |
| H213 | N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 40 mm | Shaft Size N/A 60 mm | Dimension c N/A 14 mm |
| H213 x 2-3/16 | N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 40 mm | Shaft Size N/A 2.1875 in | Dimension c N/A 14 mm |
| H213 x 2-1/4 | N/A 40 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 40 mm | Shaft Size N/A 2.25 in | Dimension c N/A 14 mm |
| H214 | N/A 41 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 41 mm | Shaft Size N/A 60 mm | Dimension c N/A 14 mm |
| H215 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 43 mm | Shaft Size N/A 65 mm | Dimension c N/A 15 mm |
| H215 x 2-7/16 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 43 mm | Shaft Size N/A 2.4375 in | Dimension c N/A 15 mm |
| H215 x 2-1/2 | N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 43 mm | Shaft Size N/A 2.5 in | Dimension c N/A 15 mm |
| H216 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 46 mm | Shaft Size N/A 70 mm | Dimension c N/A 17 mm |