Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| SNW136 x 6-1/2 | N/A 6.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.46 in | Shaft Size N/A 6.5 in | Dimension c N/A 1.25 in |
| SNW138 x 6-15/16 | N/A 6.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.76 in | Shaft Size N/A 6.9375 in | Dimension c N/A 1.28 in |
| SNW138 x 7 | N/A 6.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.76 in | Shaft Size N/A 7 in | Dimension c N/A 1.28 in |
| SNW140 x 7-3/16 | N/A 7.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 7.1 in | Shaft Size N/A 7.1875 in | Dimension c N/A 1.34 in |
| SNW144 x 7-15/16 | N/A 7.29 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 7.29 in | Shaft Size N/A 7.9375 in | Dimension c N/A 1.41 in |
| SNW144 x 8 | N/A 7.29 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 7.29 in | Shaft Size N/A 8 in | Dimension c N/A 1.41 in |
| SNW3024 x 4-3/16 | N/A 2.95 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.95 in | Shaft Size N/A 4.1875 in | Dimension c N/A 0.94 in |
| SNW3026 x 4-7/16 | N/A 3.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.24 in | Shaft Size N/A 4.4375 in | Dimension c N/A 1 in |
| SNW3026 x 4-1/2 | N/A 3.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.24 in | Shaft Size N/A 4.5 in | Dimension c N/A 1 in |
| SNW3028 x 4-15/16 | N/A 3.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.34 in | Shaft Size N/A 4.9375 in | Dimension c N/A 1.06 in |
| SNW3028 x 5 | N/A 3.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.34 in | Shaft Size N/A 5 in | Dimension c N/A 1.06 in |
| SNW3030 x 5-3/16 | N/A 3.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.49 in | Shaft Size N/A 5.1875 in | Dimension c N/A 1.13 in |
| SNW3030 x 5-1/4 | N/A 3.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.49 in | Shaft Size N/A 5.25 in | Dimension c N/A 1.13 in |
| SNW3032 x 5-7/16 | N/A 3.71 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.71 in | Shaft Size N/A 5.4375 in | Dimension c N/A 1.19 in |
| SNW3034 x 5-15/16 | N/A 4.02 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.02 in | Shaft Size N/A 5.9375 in | Dimension c N/A 1.22 in |
| SNW3034 x 6 | N/A 4.02 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.02 in | Shaft Size N/A 6 in | Dimension c N/A 1.22 in |
| SNW3036 x 6-7/16 | N/A 4.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.34 in | Shaft Size N/A 6.4375 in | Dimension c N/A 1.25 in |
| SNW3036 x 6-1/2 | N/A 4.34 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.34 in | Shaft Size N/A 6.5 in | Dimension c N/A 1.25 in |
| SNW3038 x 6-15/16 | N/A 4.41 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.41 in | Shaft Size N/A 6.9375 in | Dimension c N/A 1.28 in |
| SNW3038 x 7 | N/A 4.41 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.41 in | Shaft Size N/A 7 in | Dimension c N/A 1.28 in |
| SNW3040 x 7-3/16 | N/A 4.75 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4 3/4 in | Shaft Size N/A 7.1875 in | Dimension c N/A 1.34 in |
| SNW3044 x 7-15/16 | N/A 5.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.13 in | Shaft Size N/A 7.9375 in | Dimension c N/A 1.38 in |
| SNW3044 x 8 | N/A 5.13 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.13 in | Shaft Size N/A 8 in | Dimension c N/A 1.38 in |
| H204 | N/A 24 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 24 mm | Shaft Size N/A 17 mm | Dimension c N/A 7 mm |
| H205 | N/A 26 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 26 mm | Shaft Size N/A 20 mm | Dimension c N/A 8 mm |