Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| SNW13 x 2-5/16 | N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.1 in | Shaft Size N/A 2.3125 in | Dimension c N/A 0.63 in |
| SNW15 x 2-3/8 | N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.3 in | Shaft Size N/A 2.375 in | Dimension c N/A 0.67 in |
| SNW15 x 2-1/2 | N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.3 in | Shaft Size N/A 2.5 in | Dimension c N/A 0.67 in |
| SNW15 x 2-7/16 | N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.3 in | Shaft Size N/A 2.4375 in | Dimension c N/A 0.67 in |
| SNW15 x 2-5/8 | N/A 2.3 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.3 in | Shaft Size N/A 2.625 in | Dimension c N/A 0.67 in |
| SNW16 x 2-11/16 | N/A 2.38 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.38 in | Shaft Size N/A 2.6875 in | Dimension c N/A 0.67 in |
| SNW16 x 2-3/4 | N/A 2.38 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.38 in | Shaft Size N/A 2.75 in | Dimension c N/A 0.67 in |
| SNW17 x 2-15/16 | N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.49 in | Shaft Size N/A 2.9375 in | Dimension c N/A 0.7 in |
| SNW17 x 3 | N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.49 in | Shaft Size N/A 3 in | Dimension c N/A 0.7 in |
| SNW18 x 3-3/16 | N/A 2.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.65 in | Shaft Size N/A 3.1875 in | Dimension c N/A 0.78 in |
| SNW18 x 3-1/4 | N/A 2.49 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.49 in | Shaft Size N/A 3.25 in | Dimension c N/A 0.78 in |
| SNW20 x 3-7/16 | N/A 2.87 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.87 in | Shaft Size N/A 3.4375 in | Dimension c N/A 0.84 in |
| SNW20 x 3-1/2 | N/A 2.87 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.87 in | Shaft Size N/A 3.5 in | Dimension c N/A 0.84 in |
| SNW22 x 3-11/16 | N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.21 in | Shaft Size N/A 3.6875 in | Dimension c N/A 0.91 in |
| SNW22 x 3-15/16 | N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.21 in | Shaft Size N/A 3.9375 in | Dimension c N/A 0.91 in |
| SNW22 x 4 | N/A 3.21 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.21 in | Shaft Size N/A 4 in | Dimension c N/A 0.91 in |
| SNW24 x 4-3/16 | N/A 3.47 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.47 in | Shaft Size N/A 4.1875 in | Dimension c N/A 0.94 in |
| SNW24 x 4-1/4 | N/A 3.47 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.47 in | Shaft Size N/A 4.25 in | Dimension c N/A 0.94 in |
| SNW26 x 4-7/16 | N/A 3.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.76 in | Shaft Size N/A 4.4375 in | Dimension c N/A 1 in |
| SNW26 x 4-1/2 | N/A 3.76 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.76 in | Shaft Size N/A 4.5 in | Dimension c N/A 1 in |
| SNW28 x 4-7/8 | N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.98 in | Shaft Size N/A 4.875 in | Dimension c N/A 1.06 in |
| SNW28 x 4-15/16 | N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.98 in | Shaft Size N/A 4.9375 in | Dimension c N/A 1.06 in |
| SNW28 x 5 | N/A 3.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.98 in | Shaft Size N/A 5 in | Dimension c N/A 1.06 in |
| SNW30 x 5-3/16 | N/A 4.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.24 in | Shaft Size N/A 5.1875 in | Dimension c N/A 1.13 in |
| SNW30 x 5-1/4 | N/A 4.24 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.24 in | Shaft Size N/A 5.25 in | Dimension c N/A 1.13 in |