Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| OH3044 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 200 mm | Dimension c N/A 30 mm |
| OH3044 x 7-15/16 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 7.9375 in | Dimension c N/A 30 mm |
| OH3044 x 8 | N/A 128 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 128 mm | Shaft Size N/A 8 in | Dimension c N/A 30 mm |
| OH3132 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 140 mm | Dimension c N/A 28 mm |
| OH3132 x 5-7/16 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 5.4375 in | Dimension c N/A 28 mm |
| OH3132 x 5-1/2 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 5.5 in | Dimension c N/A 28 mm |
| OH3134 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 150 mm | Dimension c N/A 29 mm |
| OH3134 x 5-15/16 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 5.9375 in | Dimension c N/A 29 mm |
| OH3134 x 6 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 6 in | Dimension c N/A 29 mm |
| OH3136 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 160 mm | Dimension c N/A 30 mm |
| OH3136 x 6-7/16 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 6.4375 in | Dimension c N/A 30 mm |
| OH3136 x 6-1/2 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 6.5 in | Dimension c N/A 30 mm |
| OH3138 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 141 mm | Shaft Size N/A 170 mm | Dimension c N/A 31 mm |
| OH3138 x 6-15/16 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 141 mm | Shaft Size N/A 6.9375 in | Dimension c N/A 31 mm |
| OH3138 x 7 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 141 mm | Shaft Size N/A 7 in | Dimension c N/A 31 mm |
| OH3140 | N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 150 mm | Shaft Size N/A 180 mm | Dimension c N/A 32 mm |
| OH3140 x 7-3/16 | N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 150 mm | Shaft Size N/A 7.1875 in | Dimension c N/A 32 mm |
| OH3144 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 161 mm | Shaft Size N/A 200 mm | Dimension c N/A 32 mm |
| OH3144 x 7-15/16 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 161 mm | Shaft Size N/A 7.9375 in | Dimension c N/A 32 mm |
| OH3144 x 8 | N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 161 mm | Shaft Size N/A 8 in | Dimension c N/A 32 mm |
| SNP3048 x 8-7/16 | N/A 8.4375 in. Shaft Size Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.43 in | Shaft Size N/A 8.4375 in | Dimension c N/A 1.7 in |
| SNP3048 x 8-1/2 | N/A 8.5 in. Shaft Size Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.43 in | Shaft Size N/A 8.5 in | Dimension c N/A 1.7 in |
| SNP3048 x 8-15/16 | N/A 8.9375 in. Shaft Size Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.43 in | Shaft Size N/A 8.9375 in | Dimension c N/A 1.7 in |
| SNP3048 x 9 | N/A 9 in. Shaft Size Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.43 in | Shaft Size N/A 9 in | Dimension c N/A 1.7 in |
| SNP3052 x 9-7/16 | N/A 9.4375 in. Shaft Size Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.02 in | Shaft Size N/A 9.4375 in | Dimension c N/A 1.77 in |