Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
|---|---|---|---|---|---|
| H2319 | N/A 90 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 90 mm | Shaft Size N/A 85 mm | Dimension c N/A 19 mm |
| H2319 x 3-1/4 | N/A 90 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 90 mm | Shaft Size N/A 3.25 in | Dimension c N/A 19 mm |
| H2320 | N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 97 mm | Shaft Size N/A 90 mm | Dimension c N/A 20 mm |
| H2320 x 3-7/16 | N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 97 mm | Shaft Size N/A 3.4375 in | Dimension c N/A 20 mm |
| H2321 | N/A 101 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 101 mm | Shaft Size N/A 95 mm | Dimension c N/A 20 mm |
| H2322 | N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 105 mm | Shaft Size N/A 100 mm | Dimension c N/A 21 mm |
| H2322 x 3-15/16 | N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 105 mm | Shaft Size N/A 3.9375 in | Dimension c N/A 21 mm |
| H2322 x 4 | N/A 105 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 105 mm | Shaft Size N/A 4 in | Dimension c N/A 21 mm |
| H2324 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 110 mm | Dimension c N/A 22 mm |
| H2324 x 4-3/16 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 4.1875 in | Dimension c N/A 22 mm |
| H2324 x 4-1/4 | N/A 112 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 112 mm | Shaft Size N/A 4.25 in | Dimension c N/A 22 mm |
| H2326 | N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 121 mm | Shaft Size N/A 115 mm | Dimension c N/A 23 mm |
| H2326 x 4-7/16 | N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 121 mm | Shaft Size N/A 4.4375 in | Dimension c N/A 23 mm |
| H2326 x 4-1/2 | N/A 121 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 121 mm | Shaft Size N/A 4.5 in | Dimension c N/A 23 mm |
| H2328 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 125 mm | Dimension c N/A 24 mm |
| H2328 x 4-15/16 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 4.9375 in | Dimension c N/A 24 mm |
| H2328 x 5 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 5 in | Dimension c N/A 24 mm |
| H2330 | N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 139 mm | Shaft Size N/A 135 mm | Dimension c N/A 26 mm |
| H2330 x 5-3/16 | N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 139 mm | Shaft Size N/A 5.1875 in | Dimension c N/A 26 mm |
| H2330 x 5-1/4 | N/A 139 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 139 mm | Shaft Size N/A 5.25 in | Dimension c N/A 26 mm |
| H2332 | N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 147 mm | Shaft Size N/A 140 mm | Dimension c N/A 28 mm |
| H2332 x 5-7/16 | N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 147 mm | Shaft Size N/A 5.4375 in | Dimension c N/A 28 mm |
| H2332 x 5-1/2 | N/A 147 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 147 mm | Shaft Size N/A 5.5 in | Dimension c N/A 28 mm |
| H2334 | N/A 154 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 154 mm | Shaft Size N/A 150 mm | Dimension c N/A 29 mm |
| H2334 x 5-15/16 | N/A 154 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 154 mm | Shaft Size N/A 5.9375 in | Dimension c N/A 29 mm |