This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UKP211-30 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.875 in |
| UKP211-31 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| UKP211-32 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| UKP212-55MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| UKP213-60MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| UKP213-35 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| UKP213-36 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.25 in |
| UKP215-65MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 65 in |
| UKP215-39 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| UKP215-40 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.5 in |
| UKP216-70MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 70 in |
| UKP216-43 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.6875 in |
| UKP216-44 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.75 in |
| UKP217-75MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 75 in |
| UKP217-47 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.9375 in |
| UKP217-48 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 3 in |
| UKP218-80MM | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 80 in |
| UKP218-51 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.1875 in |
| UKP218-52 | N/A Pillow Block UKP 200 SILVER SERIES | Locking Device N/A Tapered Adapter Sleeve | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.25 in |
| GSHP204-20MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 20 mm |
| GSHP204-12 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.75 in |
| GSHP205-25MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
| GSHP205-15 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.9375 in |
| GSHP205-16 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
| GSHP206-30MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 30 mm |