This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SRE-FC-200R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2 in |
| SRE-FC-55MMR3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 55 mm |
| SRE-FC-203R3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.1875 in |
| SRE-FC-60MMR3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 60 mm |
| SRE-FC-207R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.4375 in |
| SRE-FC-208R3XP | N/A 37090 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.5 in |
| SRE-FC-65MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 65 mm |
| SRE-FC-70MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 70 mm |
| SRE-FC-75MMR3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 75 mm |
| SRE-FC-211R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.6875 in |
| SRE-FC-212R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.75 in |
| SRE-FC-215R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SRE-FC-300R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3 in |
| SRE-FC-80MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 80 mm |
| SRE-FC-85MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 85 mm |
| SRE-FC-90MMR3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 90 mm |
| SRE-FC-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SRE-FC-308R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.5 in |
| SRE-FC-100MMR3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 100 mm |
| SRE-FC-315R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SRE-FC-400R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4 in |
| SRE-FC-30MMR3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 30 mm |
| SRE-FC-35MMR3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 35 mm |
| SRE-FC-107R3NE | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.4375 in |
| SRE-FC-40MMR3NE | N/A 17980 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 40 mm |