This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-FB4-75MMR3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 75 mm |
| SR2-FB4-211R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.6875 in |
| SR2-FB4-212R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.75 in |
| SR2-FB4-215R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-FB4-300R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3 in |
| SR2-FB4-80MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 80 mm |
| SR2-FB4-85MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 85 mm |
| SR2-FB4-90MMR3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 90 mm |
| SR2-FB4-307R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-FB4-308R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.5 in |
| SR2-FB4-100MMR3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 100 mm |
| SR2-FB4-315R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-FB4-400R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4 in |
| SR2-FC-30MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 30 mm |
| SR2-FC-35MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 35 mm |
| SR2-FC-107R3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.4375 in |
| SR2-FC-108R3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.5 in |
| SR2-FC-40MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 40 mm |
| SR2-FC-45MMR3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 45 mm |
| SR2-FC-111R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.6875 in |
| SR2-FC-112R3XP | N/A 17980 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.75 in |
| SR2-FC-50MMR3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 50 mm |
| SR2-FC-115R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.9375 in |
| SR2-FC-200R3XP | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2 in |
| SR2-FC-55MMR3XP | N/A 23600 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 55 mm |