This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-PB4-211R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.6875 in |
| SR2-PB4-212R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.75 in |
| SR2-PB4-215R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB4-300R3NE | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3 in |
| SR2-PB4-307R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB4-308R3NE | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.5 in |
| SR2-PB4-315R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB4-400R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4 in |
| SR2-PB4-215R3XP-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB4-307R3XP-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB4-315R3XP-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB2-110MMR3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 110 mm |
| SR2-PB4-407R3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.4375 in |
| SR2-PB4-408R3XP | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.5 in |
| SR2-PB2-125MMR3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 125 mm |
| SR2-PB4-415R3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.9375 in |
| SR2-PB4-500R3XP | N/A 128140 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 5 in |
| SR2-PB4-215R3NE-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB4-307R3NE-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB4-315R3NE-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB2-110MMR3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 110 mm |
| SR2-PB4-407R3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.4375 in |
| SR2-PB4-408R3NE | N/A 94420 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.5 in |
| SR2-PB2-125MMR3NE | N/A 128140 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 125 mm |
| SR2-PB4-415R3NE | N/A 128140 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4.9375 in |