This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| SR2-PB2-100MMR3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 100 mm |
| SR2-PB2-315R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB2-400R3NE | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4 in |
| SR2-PB2-107R3XP-DC | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.4375 in |
| SR2-PB2-115R3XP-DC | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.9375 in |
| SR2-PB2-207R3XP-DC | N/A 37090 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.4375 in |
| SR2-PB2-215R3XP-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB2-85MMR3XP-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 85 mm |
| SR2-PB2-307R3XP-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB2-315R3XP-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB2-107R3NE-DC | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.4375 in |
| SR2-PB2-115R3NE-DC | N/A 20230 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 1.9375 in |
| SR2-PB2-207R3NE-DC | N/A 37090 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.4375 in |
| SR2-PB2-215R3NE-DC | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB2-85MMR3NE-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 85 mm |
| SR2-PB2-307R3NE-DC | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB2-315R3NE-DC | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB4-211R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.6875 in |
| SR2-PB4-212R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.75 in |
| SR2-PB4-215R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 2.9375 in |
| SR2-PB4-300R3XP | N/A 41590 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3 in |
| SR2-PB4-307R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.4375 in |
| SR2-PB4-308R3XP | N/A 62950 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.5 in |
| SR2-PB4-315R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 3.9375 in |
| SR2-PB4-400R3XP | N/A 84300 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 4 mm |