This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UCP209-28 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| UCP210-50MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| UCP210-30 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.875 in |
| UCP210-31 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| UCP210-32 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| UCP211-55MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| UCP211-32 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| UCP211-34 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.125 in |
| UCP211-35 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| UCP212-60MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| UCP212-36 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.25 in |
| UCP212-38 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.375 in |
| UCP212-39 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| UCP213-65MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 65 mm |
| UCP213-40 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.5 in |
| UCP214-70MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 70 mm |
| UCP214-43 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.6875 in |
| UCP214-44 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.75 in |
| UCP215-75MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 75 mm |
| UCP215-46 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.875 in |
| UCP215-47 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.9375 in |
| UCP215-48 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 3 in |
| UCP216-80MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 80 mm |
| UCP216-50 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.125 in |
| UCP217-85MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 85 mm |