This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| BS206-19 | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.1875 in |
| BS206-20 | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
| BS207-35MM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 35 mm |
| BS207-20 | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
| BS207-22 | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.375 in |
| BS207-23 | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Eccentric Lock | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.4375 in |
| BS201-12SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 12 mm |
| BS202-15SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 15 mm |
| BS203-17SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 17 mm |
| BS201-8S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.5 in |
| BS202-10S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.625 in |
| BS203-11S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.6875 in |
| BS204-20SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 20 mm |
| BS204-12S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.75 in |
| BS205-25SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 25 mm |
| BS205-14S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.875 in |
| BS205-15S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.9375 in |
| BS205-16S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1 in |
| BS206-30SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 30 mm |
| BS206-18S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.125 in |
| BS206-19S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.1875 in |
| BS206-20S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
| BS207-35SMM | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 35 mm |
| BS207-20S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
| BS207-22S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.375 in |