This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UCP307-23 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |
| UCP308-40MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| UCP308-24 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| UCP309-45MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| UCP309-27 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |
| UCP309-28 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| UCP310-50MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| UCP310-30 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.875 in |
| UCP310-31 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| UCP311-55MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| UCP311-32 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| UCP311-35 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| UCP312-60MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| UCP312-39 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| UCP313-65MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 65 mm |
| UCP313-40 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.5 in |
| UCP314-70MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 70 mm |
| UCP314-44 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.75 in |
| UCP315-75MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 75 mm |
| UCP315-47 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.9375 in |
| UCP315-48 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 3 in |
| UCP316-80MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 80 in |
| UCP316-51 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.1875 in |
| UCP317-85MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 85 mm |
| UCP317-52 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.25 in |