This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UCPX13-60MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| UCPX13-65MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 65 mm |
| UCPX13-39 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| UCPX13-40 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.5 in |
| UCPX14-70MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 70 mm |
| UCPX14-43 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.6875 in |
| UCPX15-75MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 75 mm |
| UCPX15-47 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.9375 in |
| UCPX15-48 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 3 in |
| UCPX17-85MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 85 mm |
| UCPX17-55 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.4375 in |
| UCPX17-56 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.5 in |
| UCPX18-90MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 90 mm |
| UCPX18-56 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.5 in |
| UCPX20-100MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 100 mm |
| UCPX20-63 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 3.9375 in |
| UCPX20-64 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 4 in |
| UCP305-25MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
| UCP305-16 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
| UCP306-30MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 30 mm |
| UCP306-18 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.125 in |
| UCP306-19 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |
| UCP307-35MM | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| UCP307-20 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| UCP307-22 | N/A Pillow Block UCP 300 Silver Series | Locking Device N/A Set Screw | Performance N/A Heavy Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.375 in |