This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| UCPX06-20 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| UCPX07-35MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| UCPX07-20 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| UCPX07-23 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |
| UCPXL07-35MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| UCPXL07-20 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| UCPXL07-23 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |
| UCPX08-40MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| UCPX08-24 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| UCPXL08-40MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| UCPXL08-24 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| UCPX09-45MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| UCPX09-27 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |
| UCPX09-28 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| UCPXL09-45MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| UCPXL09-27 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |
| UCPXL09-28 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| UCPX10-50MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| UCPX10-31 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| UCPX10-32 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| UCPX11-55MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| UCPX11-35 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| UCPX11-36 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.25 in |
| UCPX12-60MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 in |
| UCPX12-39 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |