This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| RAKHL208-40MM | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| RAKHL208-24 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| RAKHL209-45MM | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| RAKHL209-26 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.625 in |
| RAKHL209-27 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |
| RAKHL209-28 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| RAKHL210-50MM | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| RAKHL210-30 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.875 in |
| RAKHL210-31 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| RAKHL210-32 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| RAKHL211-55MM | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| RAKHL211-32 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| RAKHL211-34 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.125 in |
| RAKHL211-35 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| RAKHL212-60MM | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| RAKHL212-36 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.25 in |
| RAKHL212-38 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.375 in |
| RAKHL212-39 | N/A Pillow Block RAKHL 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| UCPX05-25MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
| UCPX05-16 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
| UCPXL05-25MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
| UCPXL05-16 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
| UCPX06-30MM | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 30 mm |
| UCPX06-18 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.125 in |
| UCPX06-19 | N/A Pillow Block PX & PXL SILVER SERIES | Locking Device N/A Set Screw | Performance N/A Medium Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |