This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| CLP206-18 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.125 in |
| CLP206-19 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |
| CLP206-20 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| CLP207-35MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| CLP207-20 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| CLP207-22 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.375 in |
| CLP207-23 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |
| CLP208-40MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| CLP208-24 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| CLP209-45MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| CLP209-26 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.625 in |
| CLP209-27 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |
| CLP209-28 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| CLP210-50MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| CLP210-31 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| CLP210-32 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| CLP211-55MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 55 mm |
| CLP211-32 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| CLP211-34 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.125 in |
| CLP211-35 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.1875 in |
| CLP212-60MM | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 60 mm |
| CLP212-36 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.25 in |
| CLP212-38 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.375 in |
| CLP212-39 | N/A Pillow Block CLP 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2.4375 in |
| RAKH207-35MM | N/A Pillow Block RAKH 200 SILVER SERIES | Locking Device N/A Eccentric Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |