Item # |
Item Name |
Shaft Size d |
Locking Mechanism |
Static Load Rating |
Dynamic Load Rating |
|---|---|---|---|---|---|
| SUCSF209-27 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.6875 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 3600 lb | Dynamic Load Rating N/A 6200 lb |
| SUCSF209-28 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.75 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 3600 lb | Dynamic Load Rating N/A 6200 lb |
| SUCSF210-50MM | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 50 mm | Locking Mechanism N/A Set Screw | Static Load Rating N/A 18500 kN | Dynamic Load Rating N/A 29920 kN |
| SUCSF210-31 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.9375 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 4200 lb | Dynamic Load Rating N/A 6800 lb |
| SUCSF210-32 | N/A 3400 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 4200 lb | Dynamic Load Rating N/A 6800 lb |
| SUCSF211-55MM | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 55 mm | Locking Mechanism N/A Set Screw | Static Load Rating N/A 24640 kN | Dynamic Load Rating N/A 32560 kN |
| SUCSF211-35 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2.1875 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 5600 lb | Dynamic Load Rating N/A 7400 lb |
| SUCSF212-60MM | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 60 mm | Locking Mechanism N/A Set Screw | Static Load Rating N/A 30360 kN | Dynamic Load Rating N/A 39600 kN |
| SUCSF212-39 | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2.4375 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 6900 lb | Dynamic Load Rating N/A 9000 lb |
| SHCSF201-8 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.5 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Dynamic Load Rating N/A 10560 lb |
| SHCSF202-10 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.625 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1180 lb | Dynamic Load Rating N/A 2400 lb |
| SHCSF204-20MM | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 20 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 5190 kN | Dynamic Load Rating N/A 10560 kN |
| SHCSF204-12 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.75 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1180 lb | Dynamic Load Rating N/A 2400 lb |
| SHCSF205-25MM | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 25 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 6290 kN | Dynamic Load Rating N/A 11440 kN |
| SHCSF205-14 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.875 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSF205-15 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.9375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSF205-16 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSF206-30MM | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 30 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 8900 kN | Dynamic Load Rating N/A 16280 kN |
| SHCSF206-18 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.125 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSF206-19 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.1875 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSF206-20 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.25 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSF207-35MM | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 35 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 12320 kN | Dynamic Load Rating N/A 21340 kN |
| SHCSF207-20 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.25 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |
| SHCSF207-22 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |
| SHCSF207-23 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.4375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |