Item # |
Item Name |
Shaft Size d |
Locking Mechanism |
Static Load Rating |
Dynamic Load Rating |
|---|---|---|---|---|---|
| SUCSP211-32 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 5600 lb | Dynamic Load Rating N/A 7400 lb |
| SUCSP211-35 | N/A 3100 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2.1875 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 5600 lb | Dynamic Load Rating N/A 7400 lb |
| SUCSP212-60MM | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 60 mm | Locking Mechanism N/A Set Screw | Static Load Rating N/A 30360 kN | Dynamic Load Rating N/A 39600 kN |
| SUCSP212-39 | N/A 2800 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 2.4375 in | Locking Mechanism N/A Set Screw | Static Load Rating N/A 6900 lb | Dynamic Load Rating N/A 9000 lb |
| SHCSP201-8 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.5 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Dynamic Load Rating N/A 10560 lb |
| SHCSP202-10 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.625 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1180 lb | Dynamic Load Rating N/A 2400 lb |
| SHCSP204-20MM | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 20 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 5190 kN | Dynamic Load Rating N/A 10560 kN |
| SHCSP204-12 | N/A 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.75 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1180 lb | Dynamic Load Rating N/A 2400 lb |
| SHCSP205-25MM | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 25 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 6290 kN | Dynamic Load Rating N/A 11440 kN |
| SHCSP205-14 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.875 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSP205-15 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 0.9375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSP205-16 | N/A 6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 1430 lb | Dynamic Load Rating N/A 2600 lb |
| SHCSP206-30MM | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 30 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 8900 kN | Dynamic Load Rating N/A 16280 kN |
| SHCSP206-18 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.125 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSP206-19 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.1875 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSP206-20 | N/A 5300 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.25 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2030 lb | Dynamic Load Rating N/A 3700 lb |
| SHCSP207-35MM | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 35 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 12320 kN | Dynamic Load Rating N/A 21340 kN |
| SHCSP207-20 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.25 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |
| SHCSP207-22 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |
| SHCSP207-23 | N/A 4500 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.4375 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 2800 lb | Dynamic Load Rating N/A 4850 lb |
| SHCSP208-40MM | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 40 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 14080 kN | Dynamic Load Rating N/A 24640 kN |
| SHCSP208-24 | N/A 4000 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.5 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 3200 lb | Dynamic Load Rating N/A 5600 lb |
| SHCSP209-45MM | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 45 mm | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 15840 kN | Dynamic Load Rating N/A 27280 kN |
| SHCSP209-27 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.6875 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 3600 lb | Dynamic Load Rating N/A 6200 lb |
| SHCSP209-28 | N/A 3700 rpm Speed [Max] Mounted Ball Bearing Stainless Housing | Shaft Size d N/A 1.75 in | Locking Mechanism N/A Eccentric Collar | Static Load Rating N/A 3600 lb | Dynamic Load Rating N/A 6200 lb |