Item # |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
F - Tapped Holes |
D - Min Tap Depth |
|---|---|---|---|---|---|---|---|
| TPA 204 | N/A 1 5/16 in33.3 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 3/8 in35 mm | N/A 2 19/32 in66 mm | N/A 3/8-16 UNC | N/A 1/2 in13 mm |
| TPA 205 | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 9/16 in40 mm | N/A 2 29/32 in74 mm | N/A 3/8-16 UNC | N/A 1/2 in13 mm |
| TPA 206 | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 11/16 in43 mm | N/A 3 5/16 in84 mm | N/A 7/16-14 UNC | N/A 5/8 in16 mm |
| TPA 207 | N/A 1 7/8 in47.6 mm | N/A 4 5/16 in110 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm | N/A 1/2-13 UNC | N/A 3/4 in19 mm |
| TPA 208 | N/A 1 15/16 in49.2 mm | N/A 4 3/4 in120 mm | N/A 3 1/2 in88.9 mm | N/A 1 7/8 in48 mm | N/A 4 in101 mm | N/A 1/2-13 UNC | N/A 3/4 in19 mm |