Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
|---|---|---|---|---|---|---|
| SUCSOPA 201 8 | N/A 0.5 in | N/A 1 13/16 in46.1 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 1/16 in78 mm |
| SUCSOPA 202 10 | N/A 0.625 in | N/A 1 13/16 in46.1 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 1/16 in78 mm |
| SUCSOPA 204 12 | N/A 0.75 in | N/A 1 13/16 in46.1 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 1/16 in78 mm |
| SUCSOPA 204 20MM | N/A 20 mm | N/A 1 13/16 in46.1 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 1/16 in78 mm |
| SUCSOPA 205 14 | N/A 0.875 in | N/A 1 15/16 in49.2 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 5/16 in84 mm |
| SUCSOPA 205 25MM | N/A 25 mm | N/A 1 15/16 in49.2 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 5/16 in84 mm |
| SUCSOPA 205 16 | N/A 1 in | N/A 1 15/16 in49.2 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 3 5/16 in84 mm |
| SUCSOPA 206 18 | N/A 1.125 in | N/A 2 3/16 in55.6 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 7/8 in98 mm |
| SUCSOPA 206 30MM | N/A 30 mm | N/A 2 3/16 in55.6 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 7/8 in98 mm |
| SUCSOPA 206 19 | N/A 1.1875 in | N/A 2 3/16 in55.6 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 7/8 in98 mm |
| SUCSOPA 206 20 | N/A 1.25 in | N/A 2 3/16 in55.6 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 7/8 in98 mm |
| SUCSOPA 207 20 | N/A 1.25 in | N/A 2 3/8 in60.3 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 4 1/4 in108 mm |
| SUCSOPA 207 21 | N/A 1 5/16 in | N/A 2 3/8 in60.3 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 4 1/4 in108 mm |
| SUCSOPA 207 22 | N/A 1.375 in | N/A 2 3/8 in60.3 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 4 1/4 in108 mm |
| SUCSOPA 207 35MM | N/A 35 mm | N/A 2 3/8 in60.3 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 4 1/4 in108 mm |
| SUCSOPA 207 23 | N/A 1.4375 in | N/A 2 3/8 in60.3 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 4 1/4 in108 mm |
| SUCSOPA 208 24 | N/A 1.5 in | N/A 2 7/16 in61.9 mm | N/A 4 5/8 in117 mm | N/A 3 1/2 in88.9 mm | N/A 1 7/8 in48 mm | N/A 4 29/64 in113 mm |
| SUCSOPA 208 40MM | N/A 40 mm | N/A 2 7/16 in61.9 mm | N/A 4 5/8 in117 mm | N/A 3 1/2 in88.9 mm | N/A 1 7/8 in48 mm | N/A 4 29/64 in113 mm |