COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
UCPA Tapped Base Pillow Blocks
Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

UCPA 201 8 N/A 0.5 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
UCPA 202 10 N/A 0.625 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
UCPA 203 17MM N/A 17 mm N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
UCPA 204 12 N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
UCPA 204 20MM N/A 20 mm N/A 1 5/16 in33.3 mm N/A 2 7/8 in73 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 9/16 in65 mm
UCPA 205 14 N/A 0.875 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
UCPA 205 15 N/A 0.9375 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
UCPA 205 25MM N/A 25 mm N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
UCPA 205 16 N/A 1 in N/A 1 7/16 in36.5 mm N/A 3 in76 mm N/A 2 in50.8 mm N/A 1 1/2 in38 mm N/A 2 13/16 in71 mm
UCPA 206 17 N/A 1 1/16 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
UCPA 206 18 N/A 1.125 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
UCPA 206 30MM N/A 30 mm N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
UCPA 206 19 N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
UCPA 206 20 N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 4 in102 mm N/A 3 in76.2 mm N/A 1 1/2 in38 mm N/A 3 3/8 in86 mm
UCPA 207 20 N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
UCPA 207 21 N/A 1 5/16 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
UCPA 207 22 N/A 1.375 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
UCPA 207 35MM N/A 35 mm N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
UCPA 207 23 N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 4 1/4 in108 mm N/A 3.25 in82.6 mm N/A 1 7/8 in48 mm N/A 3 3/4 in95 mm
UCPA 208 24 N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm
UCPA 208 25 N/A 1 9/16 in N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm
UCPA 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 4 5/8 in117 mm N/A 3 1/2 in88.9 mm N/A 1 7/8 in48 mm N/A 3 15/16 in100 mm
UCPA 209 26 N/A 1.625 in N/A 2 1/8 in54 mm N/A 5 in127 mm N/A 3 3/4 in95.3 mm N/A 2 in51 mm N/A 4 1/4 in108 mm
UCPA 209 27 N/A 1.6875 in N/A 2 1/8 in54 mm N/A 5 in127 mm N/A 3 3/4 in95.3 mm N/A 2 in51 mm N/A 4 1/4 in108 mm
UCPA 209 28 N/A 1.75 in N/A 2 1/8 in54 mm N/A 5 in127 mm N/A 3 3/4 in95.3 mm N/A 2 in51 mm N/A 4 1/4 in108 mm
Unit of Measure
1 2