Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
|---|---|---|---|---|---|---|
| SAPA 204 12 G | N/A 0.75 in | N/A 1 5/16 in33.3 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 9/16 in65 mm |
| SAPA 204 20MM | N/A 20 mm | N/A 1 5/16 in33.3 mm | N/A 2 7/8 in73 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 9/16 in65 mm |
| SAPA 205 14 G | N/A 0.875 in | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 13/16 in71 mm |
| SAPA 205 15 G | N/A 0.9375 in | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 13/16 in71 mm |
| SAPA 205 25MM | N/A 25 mm | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 13/16 in71 mm |
| SAPA 205 16 G | N/A 1 in | N/A 1 7/16 in36.5 mm | N/A 3 in76 mm | N/A 2 in50.8 mm | N/A 1 1/2 in38 mm | N/A 2 13/16 in71 mm |
| SAPA 206 17 | N/A 1 1/16 in | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm |
| SAPA 206 18 G | N/A 1.125 in | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm |
| SAPA 206 30 MM | N/A 30 mm | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm |
| SAPA 206 19 G | N/A 1.1875 in | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm |
| SAPA 206 20 G | N/A 1.25 in | N/A 1 11/16 in42.9 mm | N/A 4 in102 mm | N/A 3 in76.2 mm | N/A 1 1/2 in38 mm | N/A 3 3/8 in86 mm |
| SAPA 207 20 G | N/A 1.25 in | N/A 1 7/8 in47.6 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm |
| SAPA 207 21 | N/A 1 5/16 in | N/A 1 7/8 in47.6 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm |
| SAPA 207 22 G | N/A 1.375 in | N/A 1 7/8 in47.6 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm |
| SAPA 207 23 G | N/A 1.4375 in | N/A 1 7/8 in47.6 mm | N/A 4 1/4 in108 mm | N/A 3.25 in82.6 mm | N/A 1 7/8 in48 mm | N/A 3 3/4 in95 mm |
| SAPA 208 24 G | N/A 1.5 in | N/A 1 15/16 in49.2 mm | N/A 4 5/8 in117 mm | N/A 3 1/2 in88.9 mm | N/A 1 7/8 in48 mm | N/A 3 15/16 in100 mm |
| SAPA 209 27 | N/A 1.6875 in | N/A 2 1/8 in54 mm | N/A 5 in127 mm | N/A 3 3/4 in95.3 mm | N/A 2 in51 mm | N/A 4 1/4 in108 mm |
| SAPA 209 28 G | N/A 1.75 in | N/A 2 1/8 in54 mm | N/A 5 in127 mm | N/A 3 3/4 in95.3 mm | N/A 2 in51 mm | N/A 4 1/4 in108 mm |
| SAPA 210 30 | N/A 1.875 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |
| SAPA 210 31 G | N/A 1.9375 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |
| SAPA 210 32 | N/A 2 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |