Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
W - Dimension |
|---|---|---|---|---|---|---|
| NAPA 210 30 | N/A 1.875 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |
| NAPA 210 31 | N/A 1.9375 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |
| NAPA 210 50MM | N/A 50 mm | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |
| NAPA 210 32 | N/A 2 in | N/A 2 1/4 in57.2 mm | N/A 5 1/2 in140 mm | N/A 4 in101.6 mm | N/A 2 in51 mm | N/A 4 5/8 in117 mm |