Item # |
d - Shaft Dia. |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| UCTX 12 60MM | N/A 60 mm | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 12 38 | N/A 2.375 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 12 39 | N/A 2.4375 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 13 40 | N/A 2.5 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 13 65MM | N/A 65 mm | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 14 43 | N/A 2.6875 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCT X14 44 | N/A 2.75 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 14 70MM | N/A 70 mm | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 15 47 | N/A 2.9375 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 15 75MM | N/A 75 mm | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCTX 15 48 | N/A 3 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| UCT X17 | N/A 85 mm | N/A 1 1/2 in38 mm | N/A 1 3/32 in28 mm | N/A 4 7/8 in124 mm | N/A 2 7/8 in73 mm | N/A 1 57/64 in48 mm |
| UCTX 17 55 | N/A 3.4375 in | N/A 1 1/2 in38 mm | N/A 1 3/32 in28 mm | N/A 4 7/8 in124 mm | N/A 2 7/8 in73 mm | N/A 1 57/64 in48 mm |
| UCTX 17 56 | N/A 3.5 in | N/A 1 1/2 in38 mm | N/A 1 3/32 in28 mm | N/A 4 7/8 in124 mm | N/A 2 7/8 in73 mm | N/A 1 57/64 in48 mm |