Item # |
d - Shaft Dia. |
I - Dimension |
C - Dimension |
P - Dimension |
S - Dimension |
B - Dimension |
|---|---|---|---|---|---|---|
| UCTRS 201 12MM | N/A 12 mm | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 201 8 | N/A 0.5 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 202 15MM | N/A 15 mm | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 202 10 | N/A 0.625 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 203 17MM | N/A 17 mm | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 204 12 | N/A 0.75 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 204 20MM | N/A 20 mm | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 205 14 | N/A 0.875 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 205 15 | N/A 0.9375 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 205 25MM | N/A 25 mm | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 205 16 | N/A 1 in | N/A 7/8 in22 mm | N/A 7/16 in11 mm | N/A 1 3/8 in35 mm | N/A 3/4 in19.1 mm | N/A 1 1/2 in38 mm |
| UCTRS 206 17 | N/A 1 1/16 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 206 18 | N/A 1.125 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 206 30MM | N/A 30 mm | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 206 19 | N/A 1.1875 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 206 20 | N/A 1.25 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 207 20 | N/A 1.25 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 207 21 | N/A 1 5/16 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 207 22 | N/A 1.375 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 207 35MM | N/A 35 mm | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 207 23 | N/A 1.4375 in | N/A 15/16 in24 mm | N/A 1/2 in13 mm | N/A 1 3/8 in35 mm | N/A 7/8 in22.2 mm | N/A 2 1/2 in64 mm |
| UCTRS 208 24 | N/A 1.5 in | N/A 1 5/32 in29 mm | N/A 21/32 in17 mm | N/A 1 5/8 in41 mm | N/A 1 1/8 in28.6 mm | N/A 3 in76 mm |
| UCTRS 208 25 | N/A 1 9/16 in | N/A 1 5/32 in29 mm | N/A 21/32 in17 mm | N/A 1 5/8 in41 mm | N/A 1 1/8 in28.6 mm | N/A 3 in76 mm |
| UCTRS 208 40MM | N/A 40 mm | N/A 1 5/32 in29 mm | N/A 21/32 in17 mm | N/A 1 5/8 in41 mm | N/A 1 1/8 in28.6 mm | N/A 3 in76 mm |