COMPANY HEADER
Print Back
All Stainless Steel.
  • Set screw locking
  • Also available with locking collar
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCST Take Up Units - Wide Slot
Unit of Measure
1 

Item #

d - Shaft Dia.

O - Dimension

G - Dimension

P - Dimension

Q - Dimension

S - Dimension

SUCST 205 14 N/A 0.875 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
SUCST 205 25MM N/A 25 mm N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
SUCST 205 16 N/A 1 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
SUCST 206 18 N/A 1.125 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 206 30MM N/A 30 mm N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 206 19 N/A 1.1875 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 206 20 N/A 1.25 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 207 20 N/A 1.25 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 207 21 N/A 1 5/16 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 207 22 N/A 1.375 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 207 35MM N/A 35 mm N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 207 23 N/A 1.4375 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
SUCST 208 24 N/A 1.5 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 208 40MM N/A 40 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 209 27 N/A 1.6875 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 209 28 N/A 1.75 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 209 45MM N/A 45 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 210 31 N/A 1.9375 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 210 50 MM N/A 50 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
SUCST 210 32 N/A 2 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
Unit of Measure
1