Item # |
d - Shaft Dia. |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| BUCNPT 211 32 | N/A 2 in | N/A 1 in25 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 211 | N/A 55 mm | N/A 1 in25 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 211 35 | N/A 2.1875 in | N/A 1 in25 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 212 36 | N/A 2.25 in | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 212 | N/A 60 mm | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 212 39 | N/A 2.4375 in | N/A 1 1/4 in32 mm | N/A 3/4 in19 mm | N/A 4 1/32 in102 mm | N/A 2 17/32 in64 mm | N/A 1 3/8 in35 mm |
| BUCNPT 213 40 | N/A 2.5 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| BUCNPT 215 47 | N/A 2.9375 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |
| BUCNPT 215 48 | N/A 3 in | N/A 1 1/4 in32 mm | N/A 13/16 in21 mm | N/A 4 3/8 in111 mm | N/A 2 3/4 in70 mm | N/A 1 39/64 in41 mm |