COMPANY HEADER
Print Back
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCSTRS Take Up Units - Narrow Slot
Unit of Measure
1 

Item #

d - Shaft Dia.

C - Dimension

P - Dimension

S - Dimension

k - Dimension

E - Dimension

SUCSTRS 205 14 N/A 0.875 in N/A 7/16 in11.1 mm N/A 1 3/8 in35 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 2 5/8 in66.7 mm
SUCSTRS 205 25MM N/A 25 mm N/A 7/16 in11.1 mm N/A 1 3/8 in35 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 2 5/8 in66.7 mm
SUCSTRS 205 16 N/A 1 in N/A 7/16 in11.1 mm N/A 1 3/8 in35 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 2 5/8 in66.7 mm
SUCSTRS 206 18 N/A 1.125 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
SUCSTRS 206 30MM N/A 30 mm N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
SUCSTRS 206 19 N/A 1.1875 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
SUCSTRS 206 20 N/A 1.25 in N/A 31/64 in12.5 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 15/32 in88 mm
SUCSTRS 207 20 N/A 1.25 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
SUCSTRS 207 21 N/A 1 5/16 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
SUCSTRS 207 22 N/A 1.375 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
SUCSTRS 207 35MM N/A 35 mm N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
SUCSTRS 207 23 N/A 1.4375 in N/A 1/2 in12.7 mm N/A 1 9/16 in40 mm N/A 25/32 in20 mm N/A 1/4 in6.4 mm N/A 3 1/2 in88.9 mm
Unit of Measure
1