COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
Narrow Slot with optional bearing inserts: Stainless Steel - SUCNPTRS
  • B-type Seals
SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot
Unit of Measure
1 

Item #

d - Shaft Dia.

I - Dimension

C - Dimension

P - Dimension

S - Dimension

B - Dimension

SUCNPTRS 201 8 N/A 0.5 in N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 202 10 N/A 0.625 in N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 204 12 N/A 0.75 in N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 204 20MM N/A 20 mm N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 205 14 N/A 0.875 in N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 205 25MM N/A 25 mm N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 205 16 N/A 1 in N/A 7/8 in22 mm N/A 7/16 in11 mm N/A 1 3/8 in35 mm N/A 3/4 in19.1 mm N/A 1 1/2 in38 mm
SUCNPTRS 206 18 N/A 1.125 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 206 30MM N/A 30 mm N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 206 19 N/A 1.1875 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 206 20 N/A 1.25 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 207 20 N/A 1.25 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 207 22 N/A 1.375 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 207 35MM N/A 35 mm N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 207 23 N/A 1.4375 in N/A 15/16 in24 mm N/A 1/2 in13 mm N/A 1 3/8 in35 mm N/A 7/8 in22.2 mm N/A 2 1/2 in64 mm
SUCNPTRS 208 24 N/A 1.5 in N/A 1 5/32 in29 mm N/A 21/32 in17 mm N/A 1 5/8 in41 mm N/A 1 1/8 in28.6 mm N/A 3 in76 mm
SUCNPTRS 208 40MM N/A 40 mm N/A 1 5/32 in29 mm N/A 21/32 in17 mm N/A 1 5/8 in41 mm N/A 1 1/8 in28.6 mm N/A 3 in76 mm
Unit of Measure
1